??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
VP50 - All Pneumatic, Pilot Controlled Venturi Vacuum Pumps – Mid Series
Bill of material
VP50-60M
PN
Part No.
VP50-60M
PR
Product
Mid Series VP50
TYP
Thread Type
FL
Max. Flow Level
VL
Max. Vac Level
AS
Air Saver
A
A - Air Supply Port
1/4 NPT F
B
B - Vacuum Port
1/4 NPT F
C
C - Exhaust Port
1/4 NPT F
D
D - Ø Mounting Holes
0.21 [5.33] INCH [mm]
E
0.52 [13.21] INCH [mm]
F
3.03 [76.96] INCH [mm]
G
2.28 [57.91] INCH [mm]
H
4.89 [124.21] INCH [mm]
J
0.25 [6.35] INCH [mm]
K
0.95 [24.23] INCH [mm]
L
2.00 [50.80] INCH [mm]
M
2.4 [61.09] INCH [mm]
N
1.00 [25.4] INCH [mm]
P
0.72 [18.29] INCH [mm]
R
0.98 [24.89] INCH [mm]
S
0.44 [11.18] INCH [mm]
T
1.06 [26.92] INCH [mm]
U
1.50 [38.1] INCH [mm]
V
- INCH [mm]
W
0.44 [11.18] INCH [mm]
X
1.00 [25.4] INCH [mm]
Y
0.98 [24.89] INCH [mm]
Z
0.38 [9.53mm] INCH [mm]