??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
VP8 1/4” 22 3 PN BS OO M - 3-2 Pneumatic valve bistable line 128
Bill of material
1282233003
CODE
Code
1282233003
REF
Reference
VP8 1/4” 22 3 PN BS OO M
F
Function
3-2
C
Connection
G1/4 Pollici
Q
Flow rate
1000 Nl/min
R
Return
BS
O
Option
OO
P
Working pressure
1÷10 Bar
PP1
Presione di pilotaggio a 1 bar
Bar
PP2
Presione di pilotaggio a 10 bar
Bar
TA
Valve size
30 mm
M
Material
Metallo