??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Aircomp
Description
VP8 1/4” 22 5 PN BS OO M - Valvola pneumatica 5-2_5-3 bistabile Linea 128
Bill of material
1282236001
CODE
Code
REF
Reference
F
Function
C
Connection
G 1/4" Pollici
Q
Flow rate
Nl/min
R
Return
O
Option
P
Working pressure
1÷10 Bar
PP1
Pilot operating pressure 1 bar
Bar
TA
Valve size
30 mm
M
Material
Metallo