You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
한국어
中文
English (United States)
VPMB30QK-3B
NIHON PISCO CO., LTD.
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
Mark-free Series
VPMB
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/mark_free_series/vpmb/vpmb_q_b_asmtab.prj},{NB=VPMB30QK-3B},{PROJECT=Barb fitting type},{TYPE=VPMB},{PTC=Q},{PD=30},{ST=},{PJC=3B},{PCC=M6},{PMS=K},{HA=VPMB-M6-3B},{PS=VP30Q_-M6},{L1=19.600},{L2=13.900},{L=33.500},{PPATH=../vpa/parts/mark_free_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
NIHON PISCO CO., LTD.
Description
VPMB_Q-B - Barb fitting type
Bill of material
VPMB30QK-3B
CNSORDERNO
Order number
VPMB30QK-3B
VPMB30QK-3B
TYPE
Holder Type
VPMB
PTC
Pad type code
Q
PD
Pad dia.
30
30
mm
PJC
Port size and joint code
3B
3B
PCC
Pad connection code
M6
M6
PMS
Pad material symbol
K : PEEK
M : POM
KE : Conductive PEEK
K : PEEK
M : POM
KE : Conductive PEEK
OPECV
(Option) Fall prevention valve
No
ECV : Fall prevention valve
No
ECV : Fall prevention valve
OPFH
(Option) Free holder
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
No
FH : Free holder swing angle 30
FHH : Free holder swing angle 15
OPF
(Option) Filter
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)
No
F15 : Filter (Filtration area 1.7 cm^2)
F30 : Filter (Filtration area 7 cm^2)