magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
570968 VPPX-6F-L-1-F-0L10H-S1
Festo
产品 (A - Z)
V
VPPX
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/v/vppx/vppx.prj},{NB=570968 VPPX-6F-L-1-F-0L10H-S1},{TNR=570968},{TYP=VPPX-6F-L-1-F-0L10H-S1},{VA=F},{BG=2},{AA=F},{B1=65.400},{B2=47.500},{B3=-},{D1=-},{D2=M12},{D4=4.4},{D5=6},{H1=126.900},{H2=110.400},{H3=0.000},{H4=52.800},{H5=41.3},{H6=-},{H7=-},{H8=28.3},{H9=26.300},{H10=0.000},{H11=12.2},{H12=-},{L1=41.500},{L2=31.500},{L3=29.3},{L4=28.4},{L5=12.3},{L6=0.0},{SW=-},{VERS=2},{CNSMASSEXACT=0.400},{GTIN=4052568217587}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
Festo
描述
VPPX - 比例调压阀
明细表
570968 VPPX-6F-L-1-F-0L10H-S1
TNR
产品代号
570968
570968
TYP
型号
VPPX-6F-L-1-F-0L10H-S1
VPPX-6F-L-1-F-0L10H-S1
B1
65.400
65.400
mm
B2
47.500
47.500
mm
B3
-
-
mm
D1
螺纹
-
-
D2
M12
mm
D4
4.4
4.4
mm
D5
6
6
mm
H1
126.900
126.900
mm
H2
110.400
110.400
mm
H3
0.000
mm
H4
52.800
52.800
mm
H5
41.3
41.3
mm
H6
-
-
mm
H7
-
-
mm
H8
28.3
28.3
mm
H9
26.300
26.300
mm
H10
0.000
mm
H11
12.2
12.2
mm
H12
-
-
mm
L1
41.500
41.500
mm
L2
31.500
31.500
mm
L3
29.3
29.3
mm
L4
28.4
28.4
mm
L5
12.3
12.3
mm
CNSMASSEXACT
重量
0.400
0.400
kg
GTIN
4052568217587
4052568217587