VR-3050
cntpic
swissberger
guideway
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{cntpic/swissberger/guideway/guideway-vr.prj},{NB=VR-3050},{BRAND=瑞施博格swissberger},{CODE=VR3},{SERIES=3},{L=50},{L1=50,[50:300/1]},{SM=2.0},{Z=8},{RS=BS},{SCREWTYPE=MA},{P0=5.00},{MET=N/A},{AC=P},{PPATH=assemblies/guideway_vr_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
cntpic
Description
VR1-9 - [High Precision Guideway]-VR Series Crossed Roller Guideway-High Precision Guideway-Crossed Guideway
Bill of material
VR-3050
CNSORDERNO
VR-3050
VR-3050
BRAND
Brand
swissberger
CODE
Code
VR3
VR3
TRIP
Stroke
20
20
M
Guide rail combination height
18.00
18.00
mm
A
Rail width
8
8
mm
L
Rail length
mm
값 입력 L
Rail length
mm
cm
inch
ft
확인
F
Side hole spacing
25
25
mm
G
Distance from head hole to edge
12.5
12.5
mm
B
Single piece height of guide rail
8.3
8.3
mm
C
Distance from bottom edge
3.5
3.5
mm
D1
Large screw hole diameter
6.0
6.0
mm
D2
Small screw hole diameter
3.30
3.30
mm
H
Thickness of large screw hole
3.10
3.10
mm
T
Thickness of left and right screws
2.5
2.5
DA
Retainer roller size
3.0
3.0
Z
Number of rollers
RS
Screw replacement
BS:Black screw
RS:White screw
N:N/A
BS:Black screw
RS:White screw
N:N/A
SCREWTYPE
Screw hole processing
MA: Countersunk teeth
MB: Countersunk through-hole
MC: Full Teeth
MA: Countersunk teeth
MB: Countersunk through-hole
MC: Full Teeth
MET
Track material
SUJ2
S: Stainless steel 440C
MS: Mold Steel
SUJ2
S: Stainless steel 440C
MS: Mold Steel
AC
Accuracy class
P:精密级
UP:超精密级
P:精密级
UP:超精密级
MMET
'N/A','轴承钢SUJ2','S','S:不锈钢440C','MS','MS:模具钢'
LINK
website link
https://shop.cntpic.com/pages/search/list?keyword=VR-3050&type=0&sale_id=10211&shop_id=10002&plat_id=1&isPlat=true&origin=cadenas