??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
VS - Adjustable vacuum switch with changeover contact
Bill of material
VS1SCBNR18
MDL
Model
VS
RNG
Pressure range
mbar
CNT
Contact type
CRP
Body material
MMB
Membrane material
FLT
Process connection
TAR
Set-point adjustment
TARVAL
Set-point value
mbar
GLD
Gold contacts for low current
SGRS
Degreased for oxygen
PMAX
Maximum static pressure
20 bar
TENSMAX
Maximum Voltage
250 V(ac)
CURRMAX
Max resistive current
6 A
IP
IP Protection
00
TMIN
Minimum temperature
-5 °C
TMAX
Maximum temperature
90 °C