??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
VSA001 - Accelerometers
Bill of material
VSA001
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
VSA001: Acceleration sensor; Ø 17 / L = 53 mm; analogue; Number of measurement a
DESCLONG
Long Description
Acceleration sensor; Ø 17 / L = 53 mm; analogue; Number of measurement axes 1; Measuring range of vibration -25...25 g; Frequency range 1...6000 Hz; Ambient temperature -30...125 °C; IP 67; IP 68; IP 69K; Connector
BN
Bestellnummer
VSA001
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet