??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CKD
Description
VSQP
Bill of material
VSQP-A1010-1
MODEL
Model no.
VSQP
VT
Valve type
V
Vacuum port
PV
Vacuum supply port
SVV
Solenoid valve voltage
VSS
Vacuumm switch specifications
INFOTEXT
Product Info
Product Info
D1
10 mm
L1
14.7 mm
D2
10 mm
L2
14.7 mm