??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
VST - Air tweezers
Bill of material
VST-A-2RN
MODEL
Model no.
VST
HS
Holder shape
PSSM
Pad size/shape/material
INFOTEXT
Product Info
Product Info
D
Pad diameter
2 mm
A
8 mm
B
181.5 mm
F
64 mm
W
Weight
21.5 g