??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CKD
Description
VSXP - Realizing high-cycle lightweight compact vacuum changeover unit
Bill of material
VSXP-D-444-1-D
MODEL
Model no.
VSXP
VT
Valve type
V
Vacuum port
PS
Air supply port
PV
Vacuum supply port
VOLT
Voltage
VSS
Vacuum switch specifications
MOUNTING
Mounting method
INFOTEXT
Product Info
Product Info
C1PV
11.2 mm
C1PS
11.2 mm
C2
11.2 mm
L1PV
6.1 mm
L1PS
6.1 mm
L2
7.5 mm
WEIGHT
Weight
80 g