??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
VT130P9U - ASD
Bill of material
VT130P9U2010-22010
PN
Part Number
VT130P9U2010
VT
Voltage
FR
Frame
MN
Model Number
S
Series
Series-P9 ASD
EFN
Enclosure Figure Number
Figure 38
A
A - Width
5.200
B
B - Height
11.200
C
C - Depth
6.100
D
8.700
E
4.500
R1
0.098
R2
0.217
CPFN
Conduit Plate Figure Number
Figure 41A