??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
VT91 - Pressure Test Point
Bill of material
T4810Q0S
CODE
Code
TIPO
Type
MAT
Material
Brass
D1
D2
M16x1,5
D3
mm
L1
8,5 mm
L2
16,5 mm
CH
mm
G
g
WT
Working Temperature
-50 ÷ 100 °C
WP
Working Pressure (max)
0 ÷ 16 bar
CONF1
Conformity
AF
Application fields
Vehicles applications