??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M10, Ø50
Bill of material
MOVET+45825800(hoch0)
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
29 mm
B
Usable thread lenght
mm
D
Base
50 mm
CH
Regulation key
14 mm
F
Thread
M10
G
Height base
19 mm
H
Total height
SL
Maschine foot load
4000 N
INFO
Download link
Download link