??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Bordignon
Description
VV320 - CUSTOMIZED STANDARD
Bill of material
VV320-63
MODELLO
Model
VERS
Version
/
CORSAMAX
Max. stroke
63.00 mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
1 mm
D
Chamber diameter
25.0 mm
DS
Piston rod diameter
15 mm
G
17 mm
R
Gap range
1 mm
Y
/ mm
Z
/ mm
Q
/ mm
MA
Fastening threads
M6 x 9
J
Distance between fixing holes
/ mm
BAR
/
180
IN
Initial force
320 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
50 /
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog