??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV3P5-42 - 3 Port Pilot Operated Poppet / Body Ported / Individual Exhaust / Type 42
Bill of material
VV3P5-42-023-03
PORT
Port size
(03) 3/8
OPTION
Pilot
NOS
Number of stations
THREAD
Thread
L1
95 mm
L2
80 mm