??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC
Description
VV3P7-41 - 3 Port Pilot Operated Poppet / Body Ported / Common Exhaust / Type 41
Bill of material
VV3P7-41-021-04
PORT
Port size
(04) 1/2
OPTION
Pilot type
NOS
Number of stations
THREAD
Thread
L1
115 mm
L2
99 mm