??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV3Z5-41R - 3 Port Solenoid Valve / Internal Pilot / Manifold / Type 41R
Bill of material
VV3Z5-41R-021-01-Q
AREA
Area code
NOS
Number of stations
TYPE
Type
PORT
A port size
THREAD
P R port thread type
L1
61 mm
L2
49 mm