??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
VV565 - CUSTOMIZED STANDARD
Bill of material
VV565-63
MODELLO
Model
VV565-63
VERS
Version
/
CORSAMAX
Max. stroke
63.00 mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
142.0 mm
L
Total height
205.00 mm
A
Overstroke protection
2 mm
D
Chamber diameter
32.0 mm
DS
Piston rod diameter
20 mm
G
/ mm
R
Gap range
/ mm
Y
/ mm
Z
/ mm
Q
/ mm
MA
Fastening threads
M5 x 8 (2X)
J
Distance between fixing holes
15 mm
BAR
/
180
IN
Initial force
565 daN
FIN
Final force
900.00 daN
CICLIMIN
Max. cycles per minute
50 /
VOLUMEGAS
Volumegas
0.064 Litri
PESO
Weight
0.50 kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog