??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV5Q04_F - Metal Seal/ Rubber Seal-Body Ported, Plug Lead/ kit F
Bill of material
VV5Q04-01FU0-D-Q_()
SERIES
Series
(0) VQ0000
MANIFOLD
Manifold
(4) Plug lead unit/ Flip
ENTRY
Electrical entry
(F) For F kit
NOS
Number of stations
LOCATION
Connector location
CABLE
Cable length
OPTION
Option
PORT
Port size
PINS
Number of pins
L1
25.0 mm
L2
35.5 mm
L3
100.0 mm
L4
110.5 mm