VV5Q04-01PU0-D-Q ()
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQ
Series VQ0000
VQ0000 Body Ported
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vq/vq0000/vq0000_body_ported/vv5q04_p_asy_tab.prj},{NB=VV5Q04-01PU0-D-Q_()},{IDNR=},{MODEL=VV5Q04_P},{SERIES=(0) VQ0000},{MANIFOLD=(4) Plug lead unit/Flip},{ENTRY=(P) For P kit},{NOS=1},{LOCATION=U},{CABLE=0},{OPTION=D},{PORT=},{PINS=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VV5Q04_P - Metal Seal/ Rubber Seal-Body Ported, Plug Lead/ kit P
Bill of material
VV5Q04-01PU0-D-Q_()
SERIES
Series
(0) VQ0000
MANIFOLD
Manifold
(4) Plug lead unit/Flip
ENTRY
Electrical entry
(P) For P kit
NOS
Number of stations
LOCATION
Connector location
(U) Top (vertical)
(S) Side (horizontal)
(U) Top (vertical)
(S) Side (horizontal)
CABLE
Cable lenght
(0) Without cable
(1) With cable (1.5m)
(2) With cable (3m)
(3) With cable (5m)
(0) Without cable
(1) With cable (1.5m)
(2) With cable (3m)
(3) With cable (5m)
OPTION
Option
(D) DIN rail mounting
(DK) DIN rail mounting and special wiring specification (not double wiring)
(DN) DIN rail mounting with name plate
(DS) DIN rail mounting and built-in silencer
(DNS) DIN rail mounting with name plate and built-in silencer (direct exhaust)
(DKN) DIN rail mounting and special wiring specification (not double wiring)
(DKS) DIN rail mounting and special wiring specification (not double wiring) and buil-in silencer direct exhaust
(DKNS) DIN rail mounting and special wiring specification (not double wiring) with name plate and buil-in silencer direct exhaust
(D) DIN rail mounting
(DK) DIN rail mounting and special wiring specification (not double wiring)
(DN) DIN rail mounting with name plate
(DS) DIN rail mounting and built-in silencer
(DNS) DIN rail mounting with name plate and built-in silencer (direct exhaust)
(DKN) DIN rail mounting and special wiring specification (not double wiring)
(DKS) DIN rail mounting and special wiring specification (not double wiring) and buil-in silencer direct exhaust
(DKNS) DIN rail mounting and special wiring specification (not double wiring) with name plate and buil-in silencer direct exhaust
PORT
Port size
() One.touch fitting for dia.6 P, R port
(-00T) One-touch fitting for dia.1/4 P, R port
() One.touch fitting for dia.6 P, R port
(-00T) One-touch fitting for dia.1/4 P, R port
PINS
() 26 pins, Flat cable housing assy
(C) 20 pins, Flat cable housing assy
(B) 16 pins, Flat cable housing assy
(A) 10 pins, Flat cable housing assy
() 26 pins, Flat cable housing assy
(C) 20 pins, Flat cable housing assy
(B) 16 pins, Flat cable housing assy
(A) 10 pins, Flat cable housing assy
L1
25.0
mm
L2
35.5
mm
L3
87.5
mm
L4
98.0
mm