??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
VV5Q04_S - Metal Seal/ Rubber Seal-Body ported, Plug lead/ kit S
Bill of material
VV5Q04-01SB-D-Q-Q
SERIES
Series
(0) VQ0000
MANIFOLD
Manifold
(4) Plug lead unit/flip
ENTRY
Electrical entry
(S) For S kit
NOS
Number of stations
STYLE
Style
OPTION
Option
PORT
Port size
L1
25.0 mm
L2
35.5 mm
L3
200.0 mm
L4
210.5 mm