??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
VV5Q05_F - Metal Seal/ Rubber Seal-Base mounted, Plug-in/ kit F
Bill of material
VV5Q05-01C3FU0-D-Q
SERIES
Series/Manifold
(05) VQ0000/Plug lead unit
ENTRY
Electrical entry
(F) For F kit
NOS
Number of stations
PORT
Cilinder port
LOCATION
Connector location
CABLE
Cable lenght
OPTION
Option
PINS
Number of pins
L1
46.5 mm
L2
55.7 mm
L3
112.5 mm
L4
123.0 mm