피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
italiano
English
VV5Q05-01C3PU0-D-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQ
Series VQ0000
VQ0000 Base Mounted
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vq/vq0000/vq0000_base_mounted/vv5q05_p_asy_tab.prj},{NB=VV5Q05-01C3PU0-D-Q},{IDNR=},{MODEL=VV5Q05_P},{SERIES=(05) VQ0000/Plug lead unit},{ENTRY=(P) For P kit},{NOS=1},{PORT=C3},{LOCATION=U},{CABLE=0},{OPTION=D},{PINS=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VV5Q05_P - Metal Seal/ Rubber Seal-Base mounted, Plug-in/ kit P
Bill of material
VV5Q05-01C3PU0-D-Q
SERIES
Series/Manifold
(05) VQ0000/Plug lead unit
ENTRY
Electrical entry
(P) For P kit
NOS
Number of stations
PORT
Cilinder port
(C3) One-touch fitting for dia.3.2
(C4) One-touch fitting for dia.4
(M5) M5 thread
(CM) Mixed size with port plug
(N1) One-touch fitting dia. 1/8
(N3) One-touch fitting dia5/32
(NM) Mixed size
(C3) One-touch fitting for dia.3.2
(C4) One-touch fitting for dia.4
(M5) M5 thread
(CM) Mixed size with port plug
(N1) One-touch fitting dia. 1/8
(N3) One-touch fitting dia5/32
(NM) Mixed size
LOCATION
Connector location
(U) Top (vertical)
(S) Side (horizontal)
(U) Top (vertical)
(S) Side (horizontal)
CABLE
Cable lenght
(0) Without cable
(1) With cable (1.5m.)
(2) With cable (3m.)
(3) With cable (5m.)
(0) Without cable
(1) With cable (1.5m.)
(2) With cable (3m.)
(3) With cable (5m.)
OPTION
Option
(D) DIN rail mounting
(DK) DIN rail mounting and special wiring specification (Not double wiring)
(DN) DIN rail mounting with name plate
(DS) DIN rail mounting and built-in silencer (Direct exhaust)
(DKN) DIN rail mounting and special wiring specification (Not double wiring) with name plate)
(DKNS) DIN rail mounting and special wiring specification (Not double wiring) with name plate and built-in silencer (Direct exhaust)
(DNS) DIN rail mounting with name plate and built-in silencer (Direct exhaust)
(DKS) DIN rail mounting and special wiring specification (Not double wiring) and built-in silencer (Direct exhaust)
(D) DIN rail mounting
(DK) DIN rail mounting and special wiring specification (Not double wiring)
(DN) DIN rail mounting with name plate
(DS) DIN rail mounting and built-in silencer (Direct exhaust)
(DKN) DIN rail mounting and special wiring specification (Not double wiring) with name plate)
(DKNS) DIN rail mounting and special wiring specification (Not double wiring) with name plate and built-in silencer (Direct exhaust)
(DNS) DIN rail mounting with name plate and built-in silencer (Direct exhaust)
(DKS) DIN rail mounting and special wiring specification (Not double wiring) and built-in silencer (Direct exhaust)
PINS
Number of pins
() 26 pins, flat cable connector
(C) 20 pins, flat cable connector
(B) 16 pins, flat cable connector
(A) 10 pins, flat cable connector
() 26 pins, flat cable connector
(C) 20 pins, flat cable connector
(B) 16 pins, flat cable connector
(A) 10 pins, flat cable connector
L1
46.5
mm
L2
55.7
mm
L3
112.5
mm
L4
123.0
mm