??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV801_EX250 BASE - S Kit/Serial Transmission: EX250 Integrated Type (I/O)
Bill of material
VV8011-02-SD0-W1
SIZE
Size
(01) Size 26 mm
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
THREAD
Thread type
KIT
Kit type / Electrical entry / Cable length
SICOM
SI Unit COM
INN
Number of input blocks
INT
Input block type
INS
Input block type
OPTION1
Special wiring specifications
OPTION2
Pilot
CE
CE Compliant