??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV801_EX600 BASE - S Kit/Serial Transmission: EX600 Integrated Type (I/O)
Bill of material
VV8011-02-SD60-W1
SIZE
Size
(01) Size 26 mm
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
THREAD
Thread type
KIT
Kit type / Electrical entry / Cable length
EPTYPE
End plate
SICOM
SI Unit COM
INN
Number of input blocks
OPTION1
Special wiring specifications
OPTION2
Pilot
CE
CE Compliant
IO
I/O unit SPEC=>
IOST1
I/O unit station 1
IOST2
I/O unit station 2
IOST3
I/O unit station 3
IOST4
I/O unit station 4
IOST5
I/O unit station 5
IOST6
I/O unit station 6
IOST7
I/O unit station 7
IOST8
I/O unit station 8