??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
VX22 - Line Quick Exhaust valve
Bill of material
X4120002
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
L1
mm
L1IN
in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure
2 ÷ 10 bar
WPP
Working Pressure
29 ÷ 145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
NN
0 mm