??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
C Matic
Description
VX25 - Ball Valve, male
Bill of material
X4150002
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
L5
mm
L5IN
in
L6
mm
L6IN
in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure
0 ÷ 10 bar
WPP
Working Pressure
0 ÷ 145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
NN
0 mm