VXD266NA
SMC
bp1_process_valve
VXD Pilot 2 Port Solenoid Valve
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_process_valve/vxd/vxd_6_asmtab.prj},{NB=VXD266NA(0)},{SIZE=(6) 25A - N.C.},{FLUID=(6) For High temperature oil},{BODY=N},{VOLTAGE=A},{OPTION1=},{OPTION2=},{BRACKET=},{LEAD=},{THREAD=0},{PPATH=vxd_6/assembly/vxd_6_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
SMC
Description
VXD_6 - Pilot 2 Port Solenoid Valve(For High temperature oil)
Bill of material
VXD266NA
SIZE
Size - Valve
(6) 25A - N.C.
(6) 25A - N.C.
FLUID
Fluid
(6) For High temperature oil
BODY
Body material - Port size - Orifice diameter
(N) C37 - 1 - 25
(P) Stainless steel - 1 - 25
(N) C37 - 1 - 25
(P) Stainless steel - 1 - 25
VOLTAGE
Voltage - Electrical entry
(A) 24 VDC - Grommet
(B) 100 VAC - Grommet(With surge voltage suppressor)
(C) 110 VAC - Grommet(With surge voltage suppressor)
(D) 200 VAC - Grommet(With surge voltage suppressor)
(E) 230 VAC - Grommet(With surge voltage suppressor)
(G) 24 VDC - DIN terminal(With surge voltage suppressor)
(H) 100 VAC - DIN terminal(With surge voltage suppressor)
(J) 110 VAC - DIN terminal(With surge voltage suppressor)
(K) 200 VAC - DIN terminal(With surge voltage suppressor)
(L) 230 VAC - DIN terminal(With surge voltage suppressor)
(N) 100 VAC - Conduit terminal(With surge voltage suppressor)
(P) 110 VAC - Conduit terminal(With surge voltage suppressor)
(Q) 200 VAC - Conduit terminal(With surge voltage suppressor)
(R) 230 VAC - Conduit terminal(With surge voltage suppressor)
(T) 100 VAC - Conduit(With surge voltage suppressor)
(U) 110 VAC - Conduit(With surge voltage suppressor)
(V) 200 VAC - Conduit(With surge voltage suppressor)
(W) 230 VAC - Conduit(With surge voltage suppressor)
(Z) Other Special Options
(A) 24 VDC - Grommet
(B) 100 VAC - Grommet(With surge voltage suppressor)
(C) 110 VAC - Grommet(With surge voltage suppressor)
(D) 200 VAC - Grommet(With surge voltage suppressor)
(E) 230 VAC - Grommet(With surge voltage suppressor)
(G) 24 VDC - DIN terminal(With surge voltage suppressor)
(H) 100 VAC - DIN terminal(With surge voltage suppressor)
(J) 110 VAC - DIN terminal(With surge voltage suppressor)
(K) 200 VAC - DIN terminal(With surge voltage suppressor)
(L) 230 VAC - DIN terminal(With surge voltage suppressor)
(N) 100 VAC - Conduit terminal(With surge voltage suppressor)
(P) 110 VAC - Conduit terminal(With surge voltage suppressor)
(Q) 200 VAC - Conduit terminal(With surge voltage suppressor)
(R) 230 VAC - Conduit terminal(With surge voltage suppressor)
(T) 100 VAC - Conduit(With surge voltage suppressor)
(U) 110 VAC - Conduit(With surge voltage suppressor)
(V) 200 VAC - Conduit(With surge voltage suppressor)
(W) 230 VAC - Conduit(With surge voltage suppressor)
(Z) Other Special Options
OPTION1
Electrical options
N/A
N/A
OPTION2
Other options
(-) Standard(Rc)
(A) G
(B) NPT
(D) Oil-free - G
(E) Oil-free - NPT
(Z) Oil-free - Standard(Rc)
(-) Standard(Rc)
(A) G
(B) NPT
(D) Oil-free - G
(E) Oil-free - NPT
(Z) Oil-free - Standard(Rc)
BRACKET
Installation options
(-) None
(XB) With bracket, Special electrical entry direction
(XC) Special electrical entry direction
(-) None
(XB) With bracket, Special electrical entry direction
(XC) Special electrical entry direction
LEAD
Special electrical entry direction
N/A
N/A
THREAD
Thread on/off
on
off
on
off