??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Metalwork
Description
W1472 - Precision slide
Bill of material
W1472083010K
CODE
Code
TYP
Type
Precision slide mm
MD
Model
S14 mm
BR
Bore
mm
ST
Stop
mm
TP
Third position
HUB
Stroke
mm
T
Stroke device for third position
HUBST
Stroke third position
mm
FL
Family
V-Lock mm
B1
mm
B2
mm
B3
40 mm
B4
mm
B5
5 mm
D1
mm
D2
mm
D2NDM
mm
D3
mm
D4
mm
D5
5 mm
D6
M5 mm
D7
mm
D7NDM
mm
EE
mm
EENDM
mm
H1
mm
H2
mm
H3
mm
H4
1 mm
H5
4 mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
2 mm
H11
3 mm
H12
6 mm
T1
mm
T2
5 mm
CH1
mm
CH2
mm
L10
2.5 mm