??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 723
HELP_VARIABLE
Company
Spraying Systems
Description
WashJet® MEG, WEG - Nozzles
Bill of material
1/4MEG-00125
PN
Sales Part
IC
Inlet Connection Size
Cal
TT
Male/Female
THD
Thread Types
NPT
SA
Spray Angle
CS
Capacity Size
MAT
Materials
Hardened stainless steel
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
FRC500
Flow Rate Capacity (gallons per minute) at 500 psi
FRC750
Flow Rate Capacity (gallons per minute) at 750 psi
FRC1000
Flow Rate Capacity (gallons per minute) at 1000 psi
FRC1500
Flow Rate Capacity (gallons per minute) at 1500 psi
FRC2000
Flow Rate Capacity (gallons per minute) at 2000 psi
FRC2500
Flow Rate Capacity (gallons per minute) at 2500 psi
FRC3000
Flow Rate Capacity (gallons per minute) at 3000 psi
L
Cal
S1
Cal
S2
Cal