??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bradley
Description
Waste Receptacle Acorp 3257
Bill of material
waste_receptacle_acorp_3257_recessed
VARIANTNAME
DEFAULTELEVATION
Default Elevation
34.000
WIDTH
Width
14.250
HEIGHT
Height
28.250
DEPTHOFWHICHPROJECTS
Depth of which projects
DEPTH
Depth
4.000
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/214/8285.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Installed Sanitary Waste Receptacles
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-21 43 23 11
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Waste Receptacles
MASTERFORMATNUMBER
MasterFormat Number
12 46 33
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
E1090200
ADACOMPLIANT
ADA Compliant
Yes
WALLOPENINGDEPTH
Wall Opening Depth
INNERCABINETVISIBILITY
Inner Cabinet Visibility
COLLARVISIBILITY
Collar Visibility
COLLARDEPTHADJUSTER
Collar Depth Adjuster