您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
waste receptacle acorp 357 surface mounted
Bradley
Washroom Accessories
Waste Receptacles
357 Waste Receptacle
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bradley/washroom_accessories/waste_receptacles/357_waste_receptacle/waste_receptacle_acorp_357.prj},{NB=Washroom_Accessories - Waste_Receptacles - 357_waste_receptacle - waste_receptacle_acorp_357 - waste_receptacle_acorp_357_surface_mounted},{DEFAULTELEVATION=34.000},{WIDTH=14.000},{HEIGHT=18.000},{DEPTHOFWHICHPROJECTS=6.000},{DEPTH=6.000},{HINGEDCOVERVISIBILITY=0.000},{NAME=waste_receptacle_acorp_357_surface_mounted},{INAME=waste_receptacle_acorp_357_surface_mounted},{RFAFILE=waste_receptacle_acorp_357},{SHA256=eOBolZk1xtr+hd8SGADidXMO1r5jo1QfD6qwPedoSao=},{VARIANTNAME=Surface-Mounted}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bradley
Description
Waste Receptacle Acorp 357
Bill of material
waste_receptacle_acorp_357_surface_mounted
VARIANTNAME
Surface-Mounted
Surface-Mounted
DEFAULTELEVATION
Default Elevation
34.000
WIDTH
Width
14.000
HEIGHT
Height
18.000
DEPTHOFWHICHPROJECTS
Depth of which projects
6.000
DEPTH
Depth
6.000
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
Surface-Mounted
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLFRENCH
Product Tech Data URL - French
http://bradleycorp.com/download/226/8320fr.pdf
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/225/8320.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Installed Sanitary Waste Receptacles
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-21 43 23 11
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
357-000000
357-000000
MASTERFORMATTITLE
MasterFormat Title
Waste Receptacles
MASTERFORMATNUMBER
MasterFormat Number
12 46 33
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Waste Receptacle, 6.5 Gallon, Surface-Mounted
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
E1090200
ADACOMPLIANT
ADA Compliant
Yes
HINGEDCOVERVISIBILITY
Hinged Cover Visibility
0.000
0.000