??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Waste Receptacle Acorp P10 696
Bill of material
waste_receptacle_acorp_p10_696_surface_mounted
VARIANTNAME
Surface-Mounted
DEFAULTELEVATION
Default Elevation
34.000
WIDTH
Width
6.688
HEIGHT
Height
3.500
DEPTHOFWHICHPROJECTS
Depth of which projects
0.188
DEPTH
Depth
3.500
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
Surface-Mounted
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/474/8958.pdf
OMNICLASSTITLE
OmniClass Title
Refuse Holders
OMNICLASSCODE
OmniClass Code
23.40.20.31.17
MODEL
Model
P10-696
MASTERFORMATTITLE
MasterFormat Title
Waste Receptacles
MASTERFORMATNUMBER
MasterFormat Number
12 46 33
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Circular Waste Chute, Surface-Mounted
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
E1090200
ADACOMPLIANT
ADA Compliant
Yes