??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SCHELL
Description
WC operating panel - EDITION ND
Bill of material
028152899
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA110ID04
fitting type description
SA700ID30
product description
SA810ID10
Description text
SA810ID03
purchase order number
SA810ID06
GTIN - number
PP
product preview
LOD
Level of detail
LONGDESC
long text - Click on text for HTML view
WC operating panel EDITION ND Vandal-resistant design For SCHELL COMPACT II ND concealed WC flush valve. Low pressure from 0.8 bar. Scope of delivery Designer operating panel Operating button Low-pressure self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 6.0 l Material: Actuation Die-cast zinc; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 028152899
WEB
web link
http://www.schell.eu/deutschland_de/a/028152899
SA700ID04
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
SA700ID23
Sound insulation class / noise class
SA700ID32
nominal size DN
SA700ID34
SA400ID03
material element
SA450ID03
surface element
MPV
Quantity per packaging unit
1 PCE per pack
SA740ID03
standards/rules/approvals
SA010ID02
sheet number of the guideline
17
SA010ID06
web address of manufacturer
www.schell.eu