??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC12275-a - Pneumatic Clamp Flange Base
Bill of material
WDC12275-A
CODE
Code
WDC12275-A
ANFS
Installation Method
Flange Base
YB
Press Handle
Short U-Shaped Press Handle
ZTCZ
Main Body Material
Carbon Steel
JCL
Clamping Force (Kg)
340
YBZJ
Pressure Angle
86°
D
Cylinder Diameter
40
A
Cylinder Pressure Area (cm2)
12.56
P
Maximum Pressure(kg/cm2)(PS)
10(140)
ZZ
Self-Weight(g)
1800
FJ
Accessories(Indenter Screws)
WDN38312
LINK
Website
Website Connection