??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC20830-a - Pneumatic Grippers Side Mount Base
Bill of material
WDC20830-A
CODE
Code
WDC20830-A
ANFS
Installation Method
Side Mounting Base
YB
Press Handle
U-shaped pressure handle
ZTCZ
Main Body Material
Carbon Steel
JCL
Clamping Force (Kg)
340
XC
Stroke
19.7
D
Cylinder Diameter
40
A
Cylinder Pressure Area (cm2)
12.56
P
Maximum Pressure(kg/cm2)(PS)
10(140)
ZZ
Self-Weight(g)
2060
FJ
Accessories(Indenter Screws)
WDN38312
LINK
Website
Website Connection