??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Mini Motor
Description
WFC - Brushless servogearmotor for format changeover with integrated drive, multi-turn absolute encoder and wireless fieldbus
Bill of material
WFC-6
TYP
Type
FB
Fieldbus
CAN over AIR
VANT
Antenna
DRPOS
Motor drive position
AS
Applicable standard
PWCNN
Power connector version
PWCW
Power cable - wiring type
PWCS
Power cable - connector shape
PWCL
Power cable - wiring length
PWCBL
Power cable order info
-
GBINFO
Gearbox info
NSV
Nominal supply voltage
24Vdc / 48Vdc
NSC
Nominal supply current
MOP
Motor output power
NS
Nominal speed
NTO
Nominal torque
NOFC
Nominal output frequency carrier
4/8/12 kHz
J
Rotor inertia
MCA
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
OM
Operating mode
Speed - position - torque - homing
COM
Communication
USB
PF
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight