??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
WGN38C - Miniature ball bushing Integral bushing for guide shaft
Bill of material
WGN38C5
MODEL
model
WGN38C5
LV1
type
Integral type
MAT1
Ball material
SUJ2
MAT2
Retainer material
Copper
HN
Ball hardness
58HRC~
CODE
code
WGN38C
VAR02
No.
FIX02
PD
5 mm
FIX04
La
17 mm
FIX06
D
10 mm
FIX08
L1
6 mm
FIX10
d
7 mm
FIX95
PDF
PDF