??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
WGT11C,WGT11CS,WGT12C,WGT12CS - Bushings for Miniature Ball Guides - Standard
Bill of material
WGT11CS3-10
MODEL
Model
LV1
Type
MAT
Material
HN
Hardness
58HRC~
CODE
Code
VAR02
No.
mm
VAR04
Y Selection
mm
FIX02
D
7 mm
FIX04
O.D. Tolerance
0/-0.006 mm
FIX06
T
mm
FIX08
Ha
mm
FIX10
d
5 mm
FIX95
PDF
PDF