??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
WGT13C,WGT13CS,WGT14C,WGT14CS - Bushings for Miniature Ball Guides - Compact
Bill of material
WGT13CS2-10
MODEL
Model
LV1
Type
MAT
Material
HN
Hardness
58HRC~
CODE
Code
VAR02
No.
mm
VAR04
Y Selection
mm
FIX02
D
5 mm
FIX04
O.D. Tolerance
0/-0.006 mm
FIX06
T
mm
FIX08
Ha
mm
FIX10
d
3.2 mm
FIX95
PDF
PDF