??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
WGT16C,WGT16CS - Bushings for Miniature Ball Guides - Flanged
Bill of material
WGT16C5-20
MODEL
Model
MAT
Material
HN
Hardness
CODE
Code
VAR02
No.
mm
VAR04
Y Selection
mm
FIX02
D
10 mm
FIX04
O.D. Tolerance
0/-0.006 mm
FIX06
Ha
25 mm
FIX08
W
16 mm
FIX10
P
17 mm
FIX12
T
4 mm
FIX14
d
7 mm
FIX16
d1
6.0 mm
FIX18
d2
3.5 mm
FIX20
t
2.2 mm
FIX95
PDF
PDF