??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
PRiCi FA
Description
WGZ15C,WGZ15CS,WGZ25C,WGZ25CS - Miniature Ball Guide Set - Compact - One End Tapped Hollow
Bill of material
WGZ15CS5-40-10-10
MODEL
Model
LV1
Bushing Type
BSMAT
Shafts·Bushing Material
BSHN
Shafts·Bushing Hardness
58HRC~
BRMAT
Ball Retainer Material
Equivalent to C3604(RoHS Compliant)
BMAT
Balls Material
BHN
Balls Hardness
58HRC~
CODE
Code
VAR02
D
mm
FIX02
Shaft Dia. Tolerance
0/-0.005 mm
VAR04
L Specify unit 1mm
mm
값 입력 VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
Y Selection
mm
VAR08
F Selection
mm
FIX04
D1
8 mm
FIX06
D1 Tolerance
0/-0.006 mm
FIX08
T
3.0 mm
FIX10
Ha
10 mm
FIX12
d
6.2 mm
FIX14
M
M3
FIX16
B
0.6 mm
FIX18
Basic Load Rating Co (Static)
26.1 N
FIX95
PDF
PDF