??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
WISKA
Description
WHK 608U - Variations of covers WHK 608SD
Bill of material
WHK 608SD-4x4p-Ad-v10106026
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
RAL 7035
CADINFO
CAD-data information
CAD data on request
LBH
LxBxH
mm
CD
Cable diameter
mm
CNSMAT
material
PS
SP
Voltage
400 V
SGE
Protection class to EN 60 529
IP20
W
Wire
SV
Plug connector
NOTE1
Remarks 1
ETEMP
Temperature range
-20°C to 60°C
IT
Temperatures during install
-5°C to 60°C
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
WEIGHT
Weight
kg