??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WI 120TU - High efficiency water-to-water heat pump for indoor installation. 120 kW heat output.
Bill of material
WI 120TU-371530
TYP
Order reference
WI 120TU
ARTNR
Article Number
371530
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
22.4 m3/h
PLHS
Pressure loss heat source
12000
TTH
Thread type heating
Rp
HC
Heating connection
'2 ½ Inch
HWT
Heating water throughput
20.6 m3/h
PLHWT
Pressure loss heating water throughput
21500 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
36.3 A
GW
Gross weight
604 kg
INFO
Web
Info