??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WI 22TU - High efficiency water-to-water heat pump for indoor installation. 22 kW heat output.
Bill of material
WI 22TU-364220
TYP
Order reference
WI 22TU
ARTNR
Article Number
364220
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
4.0 m3/h
PLHS
Pressure loss heat source
12100
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
3.8 m3/h
PLHWT
Pressure loss heating water throughput
22900 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
7.1 A
GW
Gross weight
179 kg
INFO
Web
Info