??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WI 35TU - High efficiency water-to-water heat pump for indoor installation. 35 kW heat output.
Bill of material
WI 35TU-368520
TYP
Order reference
WI 35TU
ARTNR
Article Number
368520
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
6.3 m3/h
PLHS
Pressure loss heat source
25000
TTH
Thread type heating
G
HC
Heating connection
'1 ½ Inch
HWT
Heating water throughput
6.1 m3/h
PLHWT
Pressure loss heating water throughput
14000 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
10.4 A
GW
Gross weight
275 kg
INFO
Web
Info