??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WI 95TU - High efficiency water-to-water heat pump for indoor installation. 95 kW heat output.
Bill of material
WI 95TU-368550
TYP
Order reference
WI 95TU
ARTNR
Article Number
368550
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
18.9 m3/h
PLHS
Pressure loss heat source
28000
TTH
Thread type heating
Rp
HC
Heating connection
2 Inch
HWT
Heating water throughput
17.0 m3/h
PLHWT
Pressure loss heating water throughput
27100 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
34.8 A
GW
Gross weight
565 kg
INFO
Web
Info