??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Spraying Systems
Description
WindJet® DAA727 - Nozzles
Bill of material
DAA727-1/4-KY-11-FC
PN
Sales Part
PF
Product Family
Air Nozzles
SP
Spray Pattern
Flat Fan
M
Model
727
THD
Thread Type
NPT
TT
Male/Female
Male
IC
Inlet Connection Size
1/4 Inch
MAT
Materials
PVDF with metal inclusions
MOTF
Max. Operating Temperature
200 °F
MOTC
Max. Operating Temperature
95 °C
CS
Capacity Size
C10
Capacity (scfm) at 10 psi
C30
Capacity (scfm) at 30 psi
C60
Capacity (scfm) at 60 psi
C90
Capacity (scfm) at 90 psi
A
Dimension A
3.545 Inch
B
Dimension B
1.850 Inch