??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SPAX
Description
Window construction frame anchor - full thread, flat countersunk head, T-STAR plus, WIROX
Bill of material
1021010750605
IDNR
BEZ
Fensterbau Rahmenanker, Vollgewinde, Flachsenkkopf, T-STAR plus, WIROX
GR
LOD
Level of Detail
INTERNATIONALPI
Internationale Produkt ID
BIT
T30
DURCHMESSER
cylindrical head
7.5 mm
ANTRIEB
drive
T-STAR plus
KOPFDURCHMESSER
Head diameter
11 mm
LAENGE
Length
mm
MATERIAL
material
Stahl
KOPFFORM
head shape
Flachsenkkopf
OBERFLAECHE
surface
WIROX
GEWINDE
thread
Vollgewinde
GEWINDELAENGE
thread length
mm
CNSLICENSE
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)